??
Previews
3D
Dimension
2D
CAD model selection
K0688.08X38
HELP_VARIABLE
Company
KIPP
Description
K0688 - Thrust screws with thrust pad
Bill of material
K0688.08X38
BESTKIPP
Order No.
K0688.08X38
H
height of thrust pad
9 mm
D
M 8 mm
D1
diameter of thrust pad
16 mm
S
distance
4.0 mm
F
clamping force
2.3 kN
GEW
Approx. weight
0.0189 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245033133