??
Previews
3D
Dimension
2D
CAD model selection
K1534.21250075
HELP_VARIABLE
Company
KIPP
Description
K1534 - Clamping towers, grey cast iron, 6-sided, with grid holes
Bill of material
K1534.21250075
BESTKIPP
Order No.
K1534.21250075
L
Length
500 mm
L1
Length
300 mm
L2
Length
400 mm
L3
Length
200
L4
Length
mm
L4X
400 mm
L5
Length
250 mm
L6
Length
200 mm
L7
Length
75 mm
L11
Length
25 mm
H
height
750 mm
H1
height
50 mm
H3
height
18 mm
D2
borehole
20 mm
D3
borehole
M16 mm
D4
borehole
M12 mm
D5
thread
M16 mm
GEW
Approx. weight
267.000 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662020
EAN
EAN-Nr. Kipp
4059245496440
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the norelem range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099