??
Previews
3D
Dimension
2D
CAD model selection
K0384.2046
HELP_VARIABLE
Company
KIPP
Description
K0384 - Ball-end thrust screws without head stainless steel with flattened ball
Bill of material
K0384.2046
BESTKIPP
Order No.
K0384.2046 mm
FORM
Form
B
AUSF
version
with flattened ball
MATERIAL
Main
Stainless steel
W
values range
D
thread
M 4 mm
D1
diameter
1.4 mm
L
Length
5.8 mm
KUGEL
Ball-Ø
2.5 mm
SW
Width across flats
2.0 mm
GEW
Approx. weight
0.0003 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245137527
EOL
End of life
STDLZ
Standardlieferzeit