??
User Profile Desktop
Embedded Generation
Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
K0321.03_0
HELP_VARIABLE
BESTKIPP
Order No.
K0321.03
POS
Position of ball
mm
WS
Material
Steel
AUS
version
Standard spring force
D
thread
M 3
D1
diameter
1.5
mm
L
Length
7
mm
L1
Length
4
mm
L2
Length
approx. two thread dials
mm
H
spring travel
0.4
mm
N
slot
0.4
mm
F1
Spring force initial pressure F1 approx. N
2
N
F2
Spring force final pressure F2 approx. N
3
N
DREHMOMENTEIN
Tightening torque approx.
0.10
Nm
DREHMOMENTAUS
Loosening torque
0.07
Nm
GEW
Approx. weight
0.0
g
INFO
Thread lock
Info
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181542
EAN
ROHS
Yes