??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0313.120_(0)
HELP_VARIABLE
Description
Spring plungers with slot and thrust pin, steel (old family-no.: 03020)
Company
KIPP
BESTKIPP
Order No.
K0313.120
POS
Position of thrust bolt
Enter value for POS
Position of thrust bolt
mm
cm
inch
ft
WS
Material
Steel
AUSF
version
light spring force
D
thread
M 20
D1
diameter
10.0
L
Length
30
H
spring travel
6.5
N
slot
2.5
F1
Spring force initial pressure F1 approx. N
30
F2
Spring force final pressure F2 approx. N
60
GEW
Approx. weight
0,0447
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181542
ROHS
Yes
EAN
EAN-Code
0