??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0316.224_(0)
HELP_VARIABLE
Description
Spring plungers with hexagon socket and ball, stainless steel (old family-no.: 03035)
Company
KIPP
BESTKIPP
Order No.
K0316.224
WS
Material
Stainless steel
AUS
version
strong spring force
POS
Position of ball
Enter value for POS
Position of ball
mm
cm
inch
ft
D
thread
M 24
D1
diameter
15.0
L
Length
48
H
spring travel
5.5
S
Width across flats
12.0
F1
Spring force initial pressure F1 approx. N
130.0
F2
Spring force final pressure F2 approx. N
270
GEW
Approx. weight
0.101
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181535
EAN
EAN-Nummer Kipp
4059245008193
ROHS
Yes