??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0327.106_(0)
HELP_VARIABLE
Description
Spring plungers with hexagon socket and thrust pin, LONG-LOK secured, steel (old family-no.: 03041)
Company
KIPP
BESTKIPP
Order No.
K0327.106
POS
Position of thrust bolt
Enter value for POS
Position of thrust bolt
mm
cm
inch
ft
AUSF
version
light spring force
D
thread
M 6
D1
diameter
2.7
L
Length
20
L1
Length
7
L2
Length
approx. two thread dials
H
spring travel
2.5
T
depth
2.5
T1
depth
1.0
N
slot
1.0
S
width across flats
2.0
F1
Spring force initial pressure F1 approx. N
3
F2
Spring force final pressure F2 approx. N
9
DREHMOMENTEIN
Tightening torque approx.
0.45
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
0.22
GEW
Gewicht ca.
0,00261
BS
Description
Information
Infotext
INFO
Thread lock
Info
ZTN
Zolltarifnummer
73181542
EAN
EAN-Nummer Kipp
ROHS
Yes