??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0328.105_(0)
HELP_VARIABLE
Description
Spring plungers with hexagon socket and POM thrust pin, LONG-LOK secured, steel (old family-no.: 03051)
Company
KIPP
BESTKIPP
Order No.
K0328.105
POS
Position of thrust bolt
Enter value for POS
Position of thrust bolt
mm
cm
inch
ft
AUSF
version
light spring force
D
thread
M 5
D1
diameter
2.4
L
Length
18
L1
Length
7
L2
Length
approx. two thread dials
H
spring travel
2.3
T
depth
2.0
T1
depth
0.8
N
slot
0.8
S
width across flats
1.5
F1
Spring force initial pressure F1 approx. N
3
F2
Spring force final pressure F2 approx. N
10
DREHMOMENTEIN
Tightening torque approx.
0.12
DREHMOMENTAUS
Loosening torque
0.08
GEW
Gewicht ca.
0,00142
BS
Description
Information
Infotext
INFO
Thread lock
Info
ZTN
Zolltarifnummer
73181542
EAN
EAN-Nummer Kipp
ROHS
Yes