??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0319.206_0
HELP_VARIABLE
Description
Spring plungers with hexagon socket and thrust pin, stainless steel (old family-no.: 03055)
Company
KIPP
BESTKIPP
Order No.
K0319.206
AUSF
version
light spring force
POS
Position
D
thread
M 6
D1
diameter
2.7
L
Length
20
H
spring travel
2.5
T
depth of hexagon socket
2.5
T1
depth
1.0
N
slot
1.0
S
width across flats
2.0
F1
Spring force initial pressure F1 approx. N
11.0
F2
Spring force final pressure F2 approx. N
35
GEW
Approx. weight
0.00
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181535
ROHS
Yes
EAN
EAN-Code
0