??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0329.10_0
HELP_VARIABLE
Description
Spring plungers with hexagon socket and thrust pin, LONG-LOK secured, stainless steel (old family-no.: 03056)
Company
KIPP
BESTKIPP
Order No.
K0329.10
AUSF
version
Standard spring force
POS
Position
D
thread
M 10
D1
diameter
4.0
L
Length
22
L1
Length
9
L2
Length
approx. two thread dials
H
spring travel
3.0
T
depth of hexagon socket
3.5
T1
depth
1.4
N
slot
1.6
S
width across flats
3.0
F1
Spring force initial pressure F1 approx. N
8
F2
Spring force final pressure F2 approx. N
31
DREHMOMENTEIN
Tightening torque approx.
1.30
DREHMOMENTAUS
Loosening torque
0.60
GEW
Approx. weight
0.0
INFO
Thread lock
Info
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181535
EAN
EAN-Nummer Kipp
ROHS
Yes