??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0582.12
HELP_VARIABLE
Description
Spring plungers with detent ring
Company
KIPP
BESTKIPP
Order No.
K0582.12
POS
Position
Enter value for POS
Position
mm
cm
inch
ft
D
diameter
11.95
D1
diameter
8.0
D2
diameter
10
D3
diameter
12
D4
diameter
10.1
H
distance
2.7
L
Length
13.5
L1
Length
2.5
L2
Length
1.8
L3
Length
5.3
L4
Length
2.0
F1
Spring force initial pressure F1 approx. N
10
F2
Spring force final pressure F2 approx. N
20
GEW
Approx. weight ca. g
0.006
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73182900
ROHS
Yes
EAN
EAN-Code
0