??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0333.05
HELP_VARIABLE
Description
Spring plungers smooth version, stainless steel (old family-no.: 03070)
Company
KIPP
BESTKIPP
Order No.
K0333.05
AUSF
version
ball stainless steel
POS
Position of ball
Enter value for POS
Position of ball
mm
cm
inch
ft
D
diameter
5
D1
diameter
4.0
D2
diameter
5.6
L
Length
6.0
L1
Length
1.0
H
spring travel
1.00
F1
Spring force initial pressure F1 approx. N
4.0
F2
Spring force final pressure F2 approx. N
7.0
GEW
Approx. weight
0.0
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73182900
ROHS
Yes
EAN
EAN-Code
0