??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0333.4050
HELP_VARIABLE
Description
Spring plungers smooth version, extended, stainless steel
Company
KIPP
BESTKIPP
Order No.
K0333.405
AUSF
version
ball POM
POS
Position of ball
Enter value for POS
Position of ball
mm
cm
inch
ft
D
diameter
5
D1
diameter
4
D2
diameter
5.6
L
Length
12.0
L1
distance
1.0
H
distance
1.0
F1
Spring force initial pressure F1 approx. N
19
F2
Spring force final pressure F2 approx. N
30
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181535
GEW
Gewicht ca.
0,00104
ROHS
Yes
EAN
EAN-Code
0