??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K1171.060
HELP_VARIABLE
Description
Spring plungers,smooth version, self-clamping, plastic
Company
KIPP
BESTKIPP
Order No.
K1171.06
MATERIAL
Material
Stainless steel
D
diameter
6
D1
diameter
5.0
D2
diameter
6.5
L
Length
7.0
L1
distance
1.0
H
distance
Enter value for H
distance
mm
cm
inch
ft
F1
Spring force initial pressure F1 approx. N
6.2
F2
Spring force final pressure F2 approx. N
12.6
BS
Description
Information
Infotext
ZTN
Customs tariff number
73181535
EAN
EAN-Nummer KIPP
GEW
Gewicht ca.
0,001971