??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K1172.2050
HELP_VARIABLE
Description
Spring plungers, smooth version
Company
KIPP
BESTKIPP
Order No.
K1172.205
H
distance
Enter value for H
distance
mm
cm
inch
ft
MATERIAL
Material
POM
D
diameter
5
D1
diameter
3.8
D2
diameter
5.6
L
Length
12.0
L1
distance
0.9
L2
distance
2.1
L3
distance
6.0
F1
Spring force initial pressure F1 approx. N
3.3
F2
Spring force final pressure F2 approx. N
9.4
BS
Description
Information
Infotext
ZTN
Customs tariff number
73181535
EAN
EAN-Nummer KIPP
GEW
Gewicht ca.
0,00072