??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K1300.0220601
HELP_VARIABLE
Description
Indexing plungers with rotation lock and lead-in chamfer
Company
KIPP
BESTKIPP
Order No.
K1300.022060
FORM
Form
B
POS
Position
WS
Material
Edelstahl
D
diameter
6
D1
thread
M12
D2
diameter
25
L
Length
49.7
L1
Length
20
L2
Length
8
L3
Length
17
H
Length
4
SW1
width across flats
14
SW2
width across flats
19
F1
Spring force initial pressure F1 approx. N
8
F2
Spring force final pressure F2 approx. N
14
GEW
weight ca. kg
0,03
BS
Description
Information
Infotext
EAN
EAN-Code
0
ZTN
73181900