??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0631.690384ENTSPANNT
HELP_VARIABLE
Description
Indexing plungers short version
Company
KIPP
BESTKIPP
Order No.
K0631.690384
WS
Material
steel, indexing pin hardened
FORM
Form
B
AUSF
version
non-lockout type with locknut
POS
Position
GR
size
9
D
diameter
3
D1
thread
M 6 x 0,75
D2
diameter of length
14
L
Length
25.5
L1
Length
6
L2
Length
5
H
height
3.5
SW1
width across flats
8
SW2
width across flats
0
F
chamfer 30°
0.8
F1
Spring force initial pressure F1 approx. N
4
F2
Spring force final pressure F2 approx. N
10
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245228034
GEW
Gewicht ca.
0,00703
ZTN
73181900
ROHS
Yes