??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0339.2308_(B0)
HELP_VARIABLE
Description
Indexing plungers (old family-no.: 03090)
Company
KIPP
BESTKIPP
Order No.
K0339.2308
FORM
Form
B
AUSF
version
non-lockout type with locknut
WS
Material
steel,indexing pin hardened
GR
size
3
POS
Position
D
diameter
8
D1
thread
M 16 x 1,5
D2
diameter
33
L
total length
74
L1
Length
26
L2
height
10
L3
thread length
23
H
Pin stroke
8
F
chamfer of bolt
2.3
SW1
width across flats
19
SW2
width across flats
24
F1
Spring force initial pressure F1 approx. N
15
F2
Spring force final pressure F2 approx. N
35
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245013647
GEW
Gewicht ca.
0,0862
ZTN
73181900
ROHS
Yes