??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K1124.53080
HELP_VARIABLE
Description
Indexing plungers with T-grip
Company
KIPP
BESTKIPP
Order No.
K1124.5308
POS
Position
MATERIAL
material
Steel
FARBE
Colour
black
FORM
Form
A
D
diameter
8
D1
Thread
M16X1,5
A
distance
60
B
Width
18.0
L
Length
77
L1
Length
26
L2
Length
10
L3
Length
23
H
Height
8
SW1
Width across flats
19
SW2
Width across flats
-
F
F x 30°
2.3
F1
Spring force initial pressure F1 approx. N
15
F2
Spring force final pressure F2 approx. N
35
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245257027
GEW
Gewicht ca.
0,075
ZTN
73181900
ROHS
Yes