??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0341.2412_(ENTSPANNT_F)
HELP_VARIABLE
Description
Indexing plungers (old family-no.: 03092)
Company
KIPP
BESTKIPP
Order No.
K0341.2412
WS
Material
steel, indexing pin hardened
FORM
Form
F
AUSF
version
with threaded pin, with locknut
POS
Position
D
diameter
12
D1
thread
M 20 x 1,5
D2
thread
M 8
L
Length
66
L1
Length
28
L2
Length
12
L3
Length
12.0
L4
Length
25
H
height
12.0
SW1
width across flats
22
SW2
width across flats
30
F
chamfer 30°
2.8
F1
Spring force initial pressure F1 approx. N
15
F2
Spring force final pressure F2 approx. N
39
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245014446
GEW
Gewicht ca.
0,1369
ZTN
73181900
ROHS
Yes