??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0342.3105 (ENTSPANNT)
HELP_VARIABLE
Description
Indexing plungers (old family-no.: 03092)
Company
KIPP
BESTKIPP
Order No.
K0342.3105
WS
Material
steel, indexing pin hardened
FORM
Form
R
AUSF
version
without locknut
POS
D
diameter
5
D1
thread
M 10 x 1
D4
diameter
23
L1
Length
17
L2
Length
7
L4
Length
15
H
height
5
SW1
width across flats
13
SW2
width across flats
0
F
chamfer 30°
1.3
F1
Spring force initial pressure F1 approx. N
5
F2
Federkraft Ende F1 ca. N
12
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245014484
GEW
Gewicht ca.
0,0172
ZTN
73181900
ROHS
Yes