??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0345.2410_(K_ENTSPANNT)
HELP_VARIABLE
Description
Indexing plungers without collar (old family-no.: 03096)
Company
KIPP
BESTKIPP
Order No.
K0345.2410
WS
Material
Steel, indexing pin hardened
FORM
Form
K
AUSF
version
with threaded pin, with locknut
POS
Position
D
diameter
10
D1
thread
M 20 x 1,5
D2
thread
M 8
L
Length
62
L1
Length
40
L2
Length
12.0
H
height
10.0
SW
width across flats
30
F
chamfer 30°
2.8
F1
Spring force initial pressure F1 approx. N
15
F2
Spring force final pressure F2 approx. N
34
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245016808
GEW
Gewicht ca.
0,1216
ZTN
73181900
ROHS
Yes