??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0347.01105_(L_ENTSPANNT)
HELP_VARIABLE
Description
Indexing plungers without collar (old family-no.:03098 )
Company
KIPP
BESTKIPP
Order No.
K0347.01105
WS
Material
in stainless steel, indexing pin hardened
FORM
Form
L
AUSF
version
non-lockout type
POS
Position
GR
size
1
D
diameter
5
D1
diameter
12
D2
diameter
21
L
Length
47
L1
Length
24
L4
Length
8
H
height
5
D3
thread
-
F
Chamfer 30°
1.3
F1
Spring force initial pressure F1 approx. N
5
F2
Spring force final pressure F2 approx. N
12
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245017249
GEW
Gewicht ca.
0,0236
ZTN
73181900
ROHS
Yes