??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K1290.110
HELP_VARIABLE
Description
Positioning bushes for indexing plunger
Company
KIPP
BESTKIPP
Order No.
K1290.110
MATERIAL
material
Edelstahl
D
diameter
10
D1
thread
M16x1,5
D2
diameter
26
H
Height
19.5
H1
Height
14.5
L
Length
13
T
depth
12
SW
Internal thread
6
GEW
Approx. weight
0,02291
BS
Description
Information
Infotext
ZTN
Customs tariff number
84662020
ROHS
Yes
EAN
EAN-Nummer Kipp
4059245335350