??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K1285.1040510(ENTSPANNT)
HELP_VARIABLE
Description
Cam action indexing plunger stainless steel, with stop
Company
KIPP
BESTKIPP
Order No.
K1285.1040510
FORM
form
A
AUSF
version
left
POS
Position
D
diameter
5.0
D1
thread
M10
D2
diameter
10.0
L
Length
38.0
L2
Length
25.0
L3
Length
15.0
B
width
9.0
B1
width
3.0
H
height
6.0
SW1
width across flats
10.0
SW2
width across flats
0.0
FX30
Fase
1.3
F1
Spring force initial pressure F1 approx. N
8.0
F2
Spring force final pressure F2 approx. N
14.0
BS
Description
Information
Infotext
EAN
EAN-Nummer KIPP
4059245318513
GEW
Gewicht ca.
0,0189
ROHS
Yes