??
User Profile Desktop
Embedded Generation
Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
K0637.1040510
HELP_VARIABLE
BESTKIPP
Order No.
K0637.1040510
AUSF
version
grip uncoated without nut
FORM
Form
A
D
diameter
5
mm
D1
thread
M 10
D2
diameter
10
mm
L
Length
38.0
mm
L2
Length
25
mm
L3
Length
20
mm
B
width
9.0
mm
B1
width
3.0
mm
H
height
6
mm
SW
width across flats
17
F
chamfer 30°
1.3
mm
F1
Spring force initial pressure F1 approx. N
8
N
F2
Spring force final pressure F2 approx. N
14
N
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181900
EAN
EAN-Nummer Kipp
4059245018970
GEW
Gewicht ca.
0,0175
g
ROHS
Yes