??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0638.1121_A
HELP_VARIABLE
Description
Mounting brackets (old family-no.: 03099)
Company
KIPP
BESTKIPP
Order No.
K0638.1121
AUSF
version
fastening hole parallel to indexing plunger
FORM
Form
A
D1
thread
M 12 x 1,5
D2
diameter
36
D3
diameter
5.5
D4
diameter
10
K
distance of borehole
24
L1
Length
25
L3
Length
10
S
thickness
12
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181900
EAN
EAN-Nummer Kipp
4059245019564
GEW
Gewicht ca.
0,0563
ROHS
Yes