??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0638.308
HELP_VARIABLE
Description
Mounting brackets aluminium
Company
KIPP
BESTKIPP
Order No.
K0638.308
AUSF
version
Fastening hole parallel to thread
FORM
Form
A
D1
thread
M8
D2
diameter
4.5
D3
diameter
8
A
distance
20
B
width
10
H
height
13
H1
distance
-
L
Length
30
T
depth
3.2
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
84662020
EAN
EAN-Nummer Kipp
4059245019694
GEW
Gewicht ca.
0,0068