??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0366.24605020_(UNBETAETIGT_20)
HELP_VARIABLE
Description
Ball lock pins with T-grip self-locking (old family-no.: 03196)
Company
KIPP
BESTKIPP
Order No.
K0366.24605020
POS
Position
B
Diameter
46.0
D1
width
5
D2
Diameter
5.54
D3
Diameter
11.9
D4
Diameter
5.8
L
Length
20
L1
Length
6
L2
Length
30.7
L3
Length
19.3
AUFNAHME
Receiving hole H11
5
FESTIGKEIT
Shearing force double-edged
24.40
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73182900
EAN
EAN-Nummer Kipp
4059245024353
GEW
Gewicht ca.
0,018
ROHS
Yes