??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0368.21036_0
HELP_VARIABLE
Description
Lateral spring plungers (old family-no.: 03330)
Company
KIPP
BESTKIPP
Order No.
K0368.21036
AUSF
version
without seal
WS
Material of thrust bolt
Steel
POS
Position
D
diameter
6
D1
diameter
3
L
Length
7
L1
Length
4.0
D2
diameter
6
S
S+/-
0.5
F
Force approx.
20
X1
X at Y = 1
0.8
X2
X at Y = 2
1.0
X3
X at Y = 3
1.0
X4
X bei Y = 4
1.0
X6
X at Y = 6
1.0
X8
X at Y = 8
1.0
GEW
Approx. weight
0.001
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181542
EAN
EAN-Nummer Kipp
4059245026227
ROHS
Yes