??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0370.32066
HELP_VARIABLE
Description
Lateral spring plungers without thrust pin (old family-no.: 03332)
Company
KIPP
BESTKIPP
Order No.
K0370.32066
FORM
Form
B
AUSF
version
with seal
D
diameter
10
D1
diameter
M 4
D2
diameter
10
L
Length
12
L1
Length
7.5
S
stroke
2.0
F
Force approx.
75
GEW
Approx. weight
0.002
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181542
EAN
EAN-Nummer Kipp
4059245026852
ROHS
Yes