??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0371.1050X20_ (0)
HELP_VARIABLE
Description
Lateral spring plungers with threaded sleeve (old family-no.: 03334)
Company
KIPP
BESTKIPP
Order No.
K0371.1050X20
AUSF
version
without seal
WS
Material of thrust bolt
Steel
POS
Position
L
Length
19.0
L1
Length
6.7
D
thread
M 12
D1
diameter
5
S
S+/-
0.8
F
Force approx.
50
X
1.6
SW
width across flats
10
K
chamfer 60°
2
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181542
EAN
EAN-Nummer Kipp
4059245026999
GEW
Gewicht ca.
0,0064
ROHS
Yes