??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0372.1100X27
HELP_VARIABLE
Description
Lateral spring plungers with threaded sleeve, without thrust pin (old family-no.: 03336)
Company
KIPP
BESTKIPP
Order No.
K0372.1100X27
FORM
Form
A
AUSF
version
without seal
L
Length
26.5
L1
Length
4.0
D
thread
M 12
D1
thread
M 4
S
S+/-
1.6
F
Force approx.
100
SW
width across flats
10
K
chamfer 60°
2.0
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181542
EAN
EAN-Nummer Kipp
4059245027613
GEW
Gewicht ca.
0,5595
ROHS
Yes