??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0977.1220$HUB.
HELP_VARIABLE
Description
Spring plungers push-pull with rotation lock
Company
KIPP
BESTKIPP
Order No.
K0977.1220
FORM
Form
I
AUSF
version
strong spring force
H
stroke
Enter value for H
stroke
mm
cm
inch
ft
D
thread
M20x1,5
SW
Width across flats
15
D1
thread
M6
D2
diameter
10.0
D3
diameter
12.20
F1
Spring force initial pressure N
60
F2
Spring force final pressure
175
L
Length
34
L1
Length
47.0
L3
diameter
2.70
R
Radius Kugel
-
T
depth
12
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245028177
ZTN
Zolltarifnummer
73181542
GEW
Gewicht ca.
0,0648
ROHS
Yes