??
User Profile Desktop
Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K0776.060501
HELP_VARIABLE
Description
Locking pins with folding latch
Company
KIPP
BESTKIPP
Order No.
K0776.06050
POS
Position folding latch
D
diameter H7
12
D1
diameter
6
B
width
16.9
B1
width
2
H
height
3
L
distance
50
L1
Length
56
L2
Length
70
AUFNAHME
Receiving hole H11
6
SCHERKRAFT
Shear force double-edged max. kN
12
AUSZUGSKRAFT
Extraction force F
190
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73182900
EAN
EAN-Nummer Kipp
4059245028603
GEW
Gewicht ca.
0,0147
ROHS
Yes