??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0790.0015100200
HELP_VARIABLE
Description
Ball lock pins self-locking stainless steel
Company
KIPP
BESTKIPP
Order No.
K0790.001510020
POS
Position
FORM
Form
A
D
Diameter
15.5
D1
Diameter
10
D2
Diameter
12.00
D3
Diameter
13.5
D4
Diameter
-
L
Length
20
L1
Length
8.9
L2
Length
33.0
L3
Length
-
L4
Length
-
SW
width across flats
15
AUFNAHME
Receiving hole H11
10
FESTIGKEIT
Shering force double shear max. kN
60
GEW
Gewicht ca. kg
0.000
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73182900
ROHS
Yes
EAN
EAN-Nummer Kipp
4059245207398