??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K1299.0190502000
HELP_VARIABLE
Description
Ball lock pins with mushroom grip, stainless steel self-locking, adjustable
Company
KIPP
BESTKIPP
Order No.
K1299.01905020
POS
Position
D
diameter
19
D1
diameter
5
D2
diameter
5.50
D3
diameter
13.5
L
Length
12-20
L1
Length
5.9
L2
Length
25.0
L3
Length
Enter value for L3
Length
mm
cm
inch
ft
AUFNAHME
Receiving hole H11
5
FESTIGKEIT
Shering force double shear max. kN
15
BS
Description
Information
Infotext
EAN
EAN-Nummer KIPP
4059245326280
GEW
Gewicht ca.
0,0292