??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0792.0033100400
HELP_VARIABLE
Description
Ball lock pins self-locking
Company
KIPP
BESTKIPP
Order No.
K0792.003310040
POS
Position
B
width
23.0
D
Diameter
33.2
D1
Diameter
10
D2
Diameter
12.00
D3
Diameter
17.3
L
Length
40
L1
Length
8.9
L2
Length
33.0
L3
Length
26.1
AUFNAHME
Receiving hole H11
10
FESTIGKEIT
Shering force double shear max. kN
60
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245254606
GEW
Gewicht ca.
0,037
ZTN
73182900
ROHS
Yes