??
User Profile Desktop
Embedded Generation
Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
K0792.2046060300
HELP_VARIABLE
BESTKIPP
Order No.
K0792.204606030
POS
Position
B
width
17.6
mm
D
Diameter
46.0
mm
D1
Diameter
6
mm
D2
Diameter
6.85
mm
D3
Diameter
13.2
mm
L
Length
30
mm
L1
Length
6.8
mm
L2
Length
25.0
mm
L3
Length
19.4
mm
AUFNAHME
Receiving hole H11
6
FESTIGKEIT
Shering force double shear max. kN
22
kN
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73182900
EAN
EAN-Nummer Kipp
4059245255368
GEW
Gewicht ca.
0,0186
g
ROHS
Yes