??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0793.1026050200
HELP_VARIABLE
Description
Ball lock pins with L-grip, self-locking
Company
KIPP
BESTKIPP
Order No.
K0793.102605020
POS
Position
B
width
17.6
D
Diameter
39.3
D1
Diameter
5
D2
Diameter
5.50
D3
Diameter
13.2
D4
distance
26.0
L
Length
20
L1
Length
5.9
L2
Length
25.0
L3
Length
19.2
AUFNAHME
Receiving hole H11
5
FESTIGKEIT
Shering force double shear max. kN
15
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73182900
EAN
EAN-Nummer Kipp
4059245255757
GEW
Gewicht ca.
0,03822
ROHS
Yes