??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0748.010040801
HELP_VARIABLE
Description
Indexing plungers short version
Company
KIPP
BESTKIPP
Order No.
K0748.01004080
FORM
Form
A
AUSF
version
non-lockout type without locknut
WS
Material
steel, indexing pin not hardened
POS
Position
D
diameter
4
D1
thread
M8
D2
diameter
18
L
Length
29.5
L1
Length
6
L2
Length
6
H
Length
4.0
SW1
width across flats
10
SW2
width across flats
-
F
F x 30°
1.0
F1
Spring force initial pressure F1 approx. N
3.5
F2
Spring force final pressure F2 approx. N
9.0
ANZDM
Tightening torque max. Nm
2
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245205134
GEW
Gewicht ca. kg
0,0072
ZTN
73181900
ROHS
Yes