??
User Profile Desktop
Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K1063.6210
HELP_VARIABLE
Description
Ball lock pins
Company
KIPP
BESTKIPP
Order No.
K1063.621
POS
Position
D
diameter
6
D1
diameter
12
D2
diameter
25
D3
diameter
8
D4
diameter
-
D5
diameter
8
D6
diameter
13
H
height
22.2
H1
height
18
H2
height
6
H3
height
5.5
L
Length
21.0
L1
Length
19.0
M
thread
M8
T
height max.
10
SW
Width across flats
10
SPANNKRAFT
Clamping force
30
SCHERKRAFT
Shearing force
3
AUSZUGSKRAFT
Extraction force
0.5
TEMP
Temperature resistance up to
180 °C
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Zolltarifnummer
73182900
EAN
EAN-Nummer Kipp
4059245221028
ROHS
Yes