??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K1098.0932061001
HELP_VARIABLE
Description
Indexing plungers with thread lock
Company
KIPP
BESTKIPP
Order No.
K1098.093206100
FORM
Form
CP
AUSF
version
lockout type without locknut
WS
Material
steel, indexing pin not hardened
POS
Position
D
diameter
6
D1
thread
M10
D2
diameter
18
L
Length
47.5
L1
Length
20
L2
Length
8
L3
Length
17
H
Length
6.0
SW1
width across flats
10
F
F x 30°
1.8
F1
Spring force initial pressure F1 approx. N
8
F2
Spring force final pressure F2 approx. N
15
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245253838
GEW
Gewicht ca. kg
0,01591
ROHS
Yes