??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0698.1040
HELP_VARIABLE
Description
T-slot bolts DIN 787
Company
KIPP
BESTKIPP
Order No.
K0698.1040
RAI
Slot nominal size
10
D1
thread
M 10
L
Length
40
A
width
9.7
B
width
30
E1
E1/E2
15
K
height
6
GEW
weight
0
BS
Description
Information
Infotext
EAN
4059245131051
ZTN
73181595
ROHS
Yes