??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
K0707.310X12
HELP_VARIABLE
Description
Grub screws with flat point hexagon socket DIN 913
Company
KIPP
BESTKIPP
Order No.
K0707.310X12
MATERIAL
Material
Stainless steel
AUSF
version
LONG-LOK
D
Thread
M 10
D1
Diameter
7.0
L
Length
12
L1
6
T
Depth
6.0
SW
Width across flats
5.0
BS
Description
Information
Infotext
GEW
0,0042
ZTN
73181542
EAN
4059245146161
ROHS
Yes