??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
K1147.105
HELP_VARIABLE
Company
KIPP
Description
K1147 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982
Bill of material
K1147.105
BESTKIPP
Order No.
K1147.105
MATERIAL
Materials
Stainless steel
DIN
similar to DIN 982
AUSF
version
-
FESTKL
Grade
-
D
thread
M5 mm
E
width across corners
8.8 mm
H
height
6.3 mm
M
height
4.4 mm
SW
width across flats
8 mm
BS
Description
Information
Infotext
ZTN
Customs tariff number
73181639
EAN
EAN-Number KIPP
4059245271092
GEW
0,00138 kg