??
User Profile Desktop
Embedded Generation
Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
K0705.08X30
HELP_VARIABLE
BESTKIPP
Order No.
K0705.08X30
MATERIAL
Materials
Steel
D1
shank diameter
8
mm
D
nominal thread
M 6
mm
D2
head diameter
13
mm
B
thread length
11.0
mm
K
head height
5.5
mm
SW
width across flats
4.0
mm
L
Length
30
mm
BS
Description
Information
Infotext
GEW
0,0182
kg
ZTN
73181568
EAN
4059245150212