??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
K0611.00501
HELP_VARIABLE
Company
KIPP
Description
K0611 - Shaft collars one-piece
Bill of material
K0611.00501
BESTKIPP
Order No.
K0611.00501
MATERIAL
material
Steel
FORM
Form
A
C
diameter
M 3 x 8
B
width
9 mm
D1
diameter
5 mm
D2
diameter
16 kg
R
diameter
20.7 mm
GEW
weight
0.012 kg
BS
Description
Information
Infotext
mm
ZTN
Customs tariff number
73269098
EAN
EAN-Nummer Kipp
4059245155781
ROHS