??
User Profile Desktop
Embedded Generation
Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
K1327.10X40
HELP_VARIABLE
BESTKIPP
Order number
K1327.10X40
B
26.0
mm
D
Thread
M10
mm
D1
Diameter
22.3
mm
D2
Diameter
10
mm
K
Kopfhöhe
13.5
mm
SW
Key-wide
16
mm
R
Radius
0.80
mm
L
Länge
40
mm
BS
Description
Information
Infotext
INFO
Technical advice
Info
EAN
EAN-Nummer Kipp
4059245332830
GEW
Gewicht ca. kg
0,04926
kg
ZTN
Zolltarifnummer
73181575
ROHS
Yes