??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
K0806.008080
HELP_VARIABLE
Company
KIPP
Description
K0806 - Subplates
Bill of material
K0806.008080
BESTKIPP
Order No.
K0806.008080
AUSF
Version
without M.T.P. holes
APASS
locating hole
- mm
AGEW
Thread
- mm
A
Distance
135 mm
B
borehole distance
135 mm
S
Thickness
60 mm
ANZAHL
Number of M.T.P. holes
0
GEW
Approx. weight
260 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
84662020
EAN
EAN-Nummer Kipp
4059245231898
ROHS
Yes
IMPERIAL
inch/mm
MM